Product LPS-LPK-6A-408-*/D
Power Cordset
Extension Cordset
Ident. no.: 777040540- Straight Male powerfast Connector
- Straight Female powerfast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Power (>11 Amps) |
Design | Double-ended |
Connector A | Male, Push-Pull Power, Straight |
Number of contacts | 4 |
Coupling nut | PBT |
Connector B | Female, 60A, Straight |
Number of contacts | 4 |
Coupling nut | Plastic, PBT |
Voltage | 480 V |
Current | 40 A |
Cable jacket | TPE, Black |
Number of Conductors | 4 |
Special Features | Tray cableExposed run |
Approvals | CE |