Product VB 1003-*-GT06M-20-29P-0967
Actuator and Sensor Junction Box
10 Port
Ident. no.: 777040682- M8 picofast snap Junction Box
- 10 ports
- Top exit home run cable with Mil-Spec
- Plastic housing
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 10 |
| I/O Port | Female, Ø 8 mm |
| Signals Per Port | 1 |
| Homerun connector | Male, Mil-Spec with cable, Top exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 2 A |

