Product WSS RJ45S 841-xM/S3321
Ethernet Cordset
Extension Cordset
Ident. no.: 777040908- Right angle Male M12 eurofast Connector
- RJ45 Connector
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M12 × 1, Right angle, A-code |
Number of contacts | 8 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, RJ45, Straight |
Number of contacts | 8 |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable jacket | TPE, Teal |
Number of Conductors | 8 |
Special Features | Shielded |