Product VB2-RK8T-x/WS4.5T-x/WS4.4T-x/S3469
Actuator and Sensor Splitter
2 Branch
Ident. no.: 777040950- M12 eurofast
Technical Data
Application | Signal |
Connector B | , M12 × 1 |
Number of Drops/Branches | 2 |
Voltage | 60 V |
Actuator and Sensor Splitter
2 Branch
Ident. no.: 777040950Application | Signal |
Connector B | , M12 × 1 |
Number of Drops/Branches | 2 |
Voltage | 60 V |
Select Country
Turck worldwide