Product DB9MS DB9FS 4413-*M/S3471
Fieldbus Cordset
Extension Cordset
Ident. no.: 777040969- Straight Male D9S/D-sub Connector
- Straight Female D9S/D-sub Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, DB9, Straight |
| Number of contacts | 9 |
| Connector B | Female, DB9, Straight |
| Number of contacts | 9 |
| Fieldbus Protocol | Ethernet |
| Voltage | 60 V |
| Current | 2 A |
| Cable jacket | TPU, Teal |
| Number of Conductors | 4 |
| Special Features | Halogen free cableShielded |

