Product TB-4M8Z-4-*-BSM14
Passive Actuator/Sensor Junction Box, 4 Ports
M8 snap, 4 pole I/O port with cable homerun
Ident. no.: 777041028- Housing material: Nylon
- Housing color: Black
- Fully encapsulated
- Protection class: IEC: IP67
- CE compliant
- RoHS compliant
- I/O port: 4-pin
- General Purpose Cable
- Black PVC jacket, shielded, 12X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Number of ports | 4 |
| I/O Port | Female, Ø 8 mm |
| Number of contacts | 4 |
| Homerun connector | Male, M16 × 0.75 with cable, Top exit |
| Number of contacts | 14 |
| Housing material | Plastic, PA6-GF30 |
| Voltage | 30 V |
| Ampacity | 2 A per signal contact, total current 6 A |
| Approvals | CE, RoHS |

