Product V5RS-*/DT06-3S-1271-*/*/*
Actuator and Sensor Splitter
3 Branch
Ident. no.: 777041204- M12 eurofast
- Deutsch-DT connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector B | , Deutsch DT |
| Number of Drops/Branches | 3 |
| Voltage | 60 V |

