Product HANQWM8/0M-2222-*M-HANQWM8/0F/S3334
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777041488- Right angle Male Harting Connector
- Right angle Female Harting Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, HAN, Right angle |
| Number of contacts | 9 |
| Connector B | Female, HAN, Right angle |
| Number of contacts | 9 |
| Cable jacket | TPE, Orange |
| Number of Conductors | 8 |
| Special Features | Tray cableExposed runShielded |

