Product DB9S/F 815-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777041513- Straight Female DB9 Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, DB9, Straight |
| Number of contacts | 9 |
| Voltage | 60 V |
| Current | 2 A |
| Cable jacket | PVC, Gray |
| Number of Conductors | 8 |
| Special Features | Shielded |

