Product MS 3116M-10-6S-1734-*-10-6P
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777041520- Straight Female Mil-Spec Connector
- Straight Male Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 6 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Connector B | Male, Mil-Spec bayonet, Straight |
| Number of contacts | 6 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 600 V |
| Current | 4.8 A |
| Cable jacket | TPU, Black |
| Number of Conductors | 4 |
| Special Features | Shielded |
| Approvals | CE |

