Product SH-RSM/2RKM 461-1719-*/*/*
Actuator and Sensor Splitter
Small h body
Ident. no.: 777041761- 7/8" minifast
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Special Features | Tray cableExposed run |

