Product VB2-*/2DT06-2S-*/*/S3425
Actuator and Sensor Splitter
2 Branch
Ident. no.: 777041870- Duetsch-DT connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector B | , Deutsch DT |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |

