Product MS 3102A-14S-5P-549-*
Actuator and Sensor Receptacle
Flange Mount
Ident. no.: 777041886- Male Mil-Spec Receptacle
General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Mil-Spec threaded |
| Number of contacts | 5 |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Mounting orientation | Flange mount |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Current | 13 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 5 |
| Approvals | CE |

