Product TB-4M8M-4-*/S101
Passive Actuator/Sensor Junction Box, 4 Ports
M8, 4 pole I/O port with cable homerun
Ident. no.: 777041950- Housing material: Nylon
- Housing color: Black
- Fully encapsulated
- Protection class: IP67, IP68, IP69, IP69K; NEMA 1, 3, 4, 6P, 12
- RoHS compliant
- CE compliant
- I/O port: 4-pin
- Black TPE jacket, 12X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL1061, CSA FT1
- Flexlife® and C-Track Approved

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Number of ports | 4 |
I/O Port | Female, M8 × 1 |
Number of contacts | 4 |
Homerun connector | Cable, Side exit |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 6 A |
Approvals | CE, UKCA, RoHS |