Product VB2-RS 4.5T-*/2VIS 2-A2081-*/*/SV
Actuator and Sensor Splitter
2 Branch
Ident. no.: 777042185- M12 eurofast
- Valve plug form I (11mm)
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector B | , Valve form I (11mm) |
| Number of Drops/Branches | 2 |
| Voltage | 220 V |
| Special Features | Tray cable |

