Product DB15MS-*-1762-DB15FS
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777042420- Straight Male DB15 Connector
- Straight Female DB15 Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, DB15, Straight |
| Number of contacts | 15 |
| Connector B | Female, DB15, Straight |
| Number of contacts | 15 |
| Cable jacket | PVC, Black |
| Number of Conductors | 8 |
| Special Features | Tray cableShielded |

