Product CPC 17-28S-2631-*-HDDB15MS45
Extension Cordset
Ident. no.: 777042776- Straight Female 28-pin AMP Connector
- HDDB15MS Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Straight |
| Number of contacts | 28 |
| Connector B | Male, DB15, Straight |
| Number of contacts | 15 |
| Number of Conductors | 14 |
| Special Features | Shielded |

