Product HAN24E/MF-2669-*M
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777043269- Right angle Male Harting Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, HAN, Right angle |
| Number of contacts | 24 |
| Cable jacket | PVC, Black |
| Number of Conductors | 25 |
| Special Features | Tray cableExposed runShielded |

