Product MS 3101M-20-27PY-1000-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777043274- Straight Male Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec threaded, Straight |
| Number of contacts | 14 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 500 V |
| Current | 3.5 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 15 |
| Special Features | High FlexC-trackSuitable for drag chain use |

