Product 97-3108A-14S-6S-2515-*-97-3106A-14S-6P
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777043287- Right angle Female Mil-Spec Connector
- Straight Male Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Mil-Spec threaded, Right angle |
| Number of contacts | 6 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Connector B | Male, Mil-Spec threaded, Straight |
| Number of contacts | 6 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 200 V |
| Current | 8 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 4 |
| Special Features | Tray cable |

