Product VB2-DT06-4S-*/2RKE 4T-*/*/S771
Actuator and Sensor Splitter
2 Branch
Ident. no.: 777043526- M12 eurofast
- Deutsch-DT connector
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |

