Product CAS-CKM 17-16-L113438-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777043701- Straight Female M23 multifast Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M23 × 1 |
| Number of contacts | 17 |
| Cable jacket | TPU, Gray |
| Number of Conductors | 18 |

