Product CAS-CKM 88-L113405-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777043702- Straight Female M23 multifast Connector
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M23 × 1 |
| Number of contacts | 8 |
| Cable jacket | TPU, Gray |
| Number of Conductors | 12 |

