Product VB2-*/2PKG 3M-*/*/S90/S651
Actuator and Sensor Splitter
2 Branch
Ident. no.: 777043786- M8 threaded picofast
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |
| Special Features | Parallel wired |

