Product DT04-4P-0925-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777043858- Straight Male Deutsch - DT Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Deutsch DT, Straight |
| Number of contacts | 4 |
| Current | 10 A |
| Cable jacket | PVC, Red |
| Number of Conductors | 4 |
| Special Features | Tray cable |

