Product P-FK 4-1188XL-*/14.5/NPT
Hazardous Location Receptacle
Front Mount
Ident. no.: 777043940- Female M12 eurofast Receptacle
General data
| Customs tariff number | 8544429090 |
| Weight | 0 g |
Technical Data
| Application | Hazardous Location |
| Design | Single-ended |
| Connector A | Female, M12 × 1, A-code |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | EX60, Black |
| Number of Conductors | 3 |
| Special Features | Tray cableExposed runShielded |

