Product CKWM CSFD 12-12-*/S817
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777043997- Right angle Female M23 multifast Connector
- FMle M23 multifast Receptacle
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M23 × 1, Right angle |
| Number of contacts | 12 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, M23 × 1 |
| Mounting type | Rear mount |
| Mounting Thread B | M25 × 1.5 |
| Voltage | 300 V |
| Current | 6 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 12 |
| Special Features | Tray cableShielded |

