Product PSWC 4M 4413-*M/C1149/C1251
Ethernet Cordset
Connection Cordset
Ident. no.: 777044058- Right angle Male M8 picofast Connector
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 0 g |
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Male, M8 × 1, Right angle |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | Ethernet |
Voltage | 125 V |
Current | 2 A |
Cable jacket | TPU, Teal |
Number of Conductors | 4 |
Special Features | Halogen free cableShielded |