Product 4MB12Z-4-*B
Actuator and Sensor Junction Box
4 Port
Ident. no.: 777044126- M12 eurofast Junction Box
- 4 ports
- Back exit home run cable
- Plastic housing
General data
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 1 |
| Homerun connector | Cable, Back exit |
| Housing material | Plastic |
| Voltage | 250 V |
| Current Per Port | 4 A |

