Product RJ45S 860-xM
Ethernet Cordset
Connection Cordset
Ident. no.: 777044197- Straight Male RJ45 Connector
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Male, RJ45, Straight |
Number of contacts | 8 |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable jacket | TPE, Teal |
Number of Conductors | 8 |
Special Features | Shielded |
Approvals | CE, RoHS |