Product HANQPL4/2M-1748-*M-HANQWP4/2F/S3334
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777044296- Straight Male Harting Connector
- Right angle Female Harting Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, HAN, Straight |
| Number of contacts | 7 |
| Connector B | Female, HAN, Right angle |
| Number of contacts | 7 |
| Cable jacket | TPE, Black |
| Number of Conductors | 4 |
| Special Features | Tray cableExposed run |

