Product MS 3116M-12-14P-1002-*/S1599
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777044351- Straight Male Mil-Spec Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Mil-Spec bayonet, Straight |
| Number of contacts | 14 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 300 V |
| Current | 2 A |
| Cable jacket | TPU, Black |
| Number of Conductors | 14 |
| Special Features | Shielded |

