Product DT04-4P-2146-*-WKE 4.4T
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777044366- Straight Female Deutsch - DT Connector
- Right angle Female M12 eurofast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, Deutsch DT, Straight |
| Number of contacts | 4 |
| Connector B | Female, M12 × 1, Right angle |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Current | 4 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 4 |

