Product DTM06-12SA-0999-*M-DTM06-12SA
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777044523- Straight Female Deutsch - DTM Connector
- Straight Female Deutsch - DTM Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 0 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Deutsch DTM, Straight |
| Number of contacts | 12 |
| Connector B | Female, Deutsch DTM, Straight |
| Number of contacts | 12 |
| Current | 4 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 12 |
| Special Features | High FlexC-trackSuitable for drag chain use |

