Product VAS 3-A669-*M-RS 5.3
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777044702- Female Valve plug form A (18mm) Connector
- Straight Male M12 eurofast Connector
General data
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Valve form A (18mm), Right angle |
| Number of contacts | 4 |
| Connector B | Male, M12 × 1, Straight |
| Number of contacts | 5 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 220 V |
| Current | 4 A |
| Cable jacket | TPU, Gray |
| Number of Conductors | 3 |

