Product RSP56PL-*/2RKP56PL-*/*/CS17641
M12 Power Junction System
Tee
Ident. no.: 777045211- M12 Power, Male, 4-pole + FE, L-code
- 2x M12 Power, Female, 4-pole + FE, L-code
- Power Tray/Exposed Run/Direct Burial Cable
- Black PVC jacket, 5X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, CSA FT1, CSA FT4, IEC 60332-3-22

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 0 g |
Technical Data
| Design | T-splitter |
| Connector A | Male, M12 × 1, L-code |
| Connector B | Female, M12 × 1, L-code |
| Voltage | 63 V |
| Cable jacket | TPE, Black |

