Product FK46PS-*/14.5/NPT
M12 Power Receptacle
Front Mount
Ident. no.: 777045489- M12 Power, Female, S-code, 3-pole + PE
- Mounting thread: 1/2″-14 NPT

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 0 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Female, M12 × 1, S-code |
| Number of contacts | 3+PE |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 12 A |
| Number of Conductors | 4 |
| Protection class (When coupled) | IP67, IP68 |
Data Sheets
Brochure/Folder/Flyer (BRO)
Catalog (CAT)
Part Number Key
Product Catalog
Mounting accessories
|
DECAL,9-CLRS,RECEPT+BOXES,EURO(QTY1)
1 decal sticker containing 9 different color sets of 11 decals to color code a sensor, junction block port, cable end, or receptacle. 5ct 4x9mm rectangles, 4ct 8x19mm rectangles, 1ct 27mm ID ring, 1ct 20mm ID ring. |
100008955 |

