Product FSFDV46PT-*/M16
M12 Power Receptacle
Rear Mount
Ident. no.: 777045719- M12 Power, Male, T-Code, 4-pole
- Mounting thread: M16 × 1.5

General data
Customs tariff number | 8536694020 |
Country of origin | US |
Weight | 0 g |
Technical Data
Application | Power (>11 Amps) |
Connector A | Male, M12 × 1, T-code |
Number of contacts | 4 |
Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
Mounting orientation | Rear mount |
Mounting thread | M16 × 1.5 |
Housing material/finish | Stainless Steel, 1.4401 (AISI 316), Passivated |
Voltage | 63 V |
Current | 12 A |
Number of Conductors | 4 |
Protection class (When coupled) | IP67, IP68 |
Data Sheets
Brochure/Folder/Flyer (BRO)
Catalog (CAT)
Part Number Key
Product Catalog
Mounting accessories
![]() |
LOCKNUT-M16-316SS-(10/BAG)
Locknut, M16, 316 Stainless Steel, 10 per bag |
100024936 |
![]() |
DECAL,9-CLRS,RECEPT+BOXES,EURO(QTY1)
1 decal sticker containing 9 different color sets of 11 decals to color code a sensor, junction block port, cable end, or receptacle. 5ct 4x9mm rectangles, 4ct 8x19mm rectangles, 1ct 27mm ID ring, 1ct 20mm ID ring. |
100008955 |