Product GASKET KIT B/I STYLE
Actuator and Sensor Accessory
Mounting seal gasket
Ident. no.: A1027- Valve plug

General data
| Customs tariff number | 8538908180 |
| Country of origin | MX |
| Weight | 4.54 g |
Technical Data
| Accessory type | Gasket/O-ring |
| Device type | Valve connector |
| Connector A | , Valve form B (10mm) |

