Product B3141-PG9-0.15
Actuator and Sensor Receptacle
Front Mount
Ident. no.: A3481- Female 1/2″ microfast Receptacle
General data
| EAN | 4047101346596 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 16 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, 1/2″-20 UNF |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | PG9 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Length (L) | 0.15 m |
| Number of Conductors | 4 |

