Product CONNECTOR,PDP,SD9S
PROFIBUS-DP Field Wireable
D-Sub Connection
Ident. no.: A9427- Straight Male D9S/D-sub Field Wireable
- 9 pins
- Insulation displacement termination
- Plastic housing

General data
Customs tariff number | 8538908180 |
Country of origin | US |
Weight | 45.62 g |
Technical Data
Application | Data |
Fieldbus Protocol | PROFIBUS-DP |
Connector A | Male, DB9, Straight |
Number of contacts | 9 |
Connection mode | Insulation displacement terminal |
Housing material | Plastic, PBT |
Core cross-section/Clamping ability | 22 mm² |
Voltage | 5 V |
Current | 0.005 A |