Product RJ45 84, IP67
Ethernet Field Wireable
Ident. no.: A9444- Male RJ45 Field Wireable
- 8 pins
- Insulation displacement termination
- Plastic housing
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 33.59 g |
Technical Data
Application | Data |
Fieldbus Protocol | Ethernet |
Connector A | Male, RJ45, Straight |
Number of contacts | 8 |
Connection mode | Insulation displacement terminal |
Housing material | Plastic |