Product GASKET, 8MB12, NEOPRENE
Actuator and Sensor Accessory
Mounting seal gasket
Ident. no.: A9446- M12 eurofast Junction box

General data
| Customs tariff number | 8484900000 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Accessory type | Gasket/O-ring |
| Device type | M12 eurofast |
| Connector A | , M12 × 1 |

