Product CONNECTOR, RJ45S 84 (10/BAG)
Ethernet Field Wireable
Ident. no.: A9488- Male RJ45 Field Wireable
- 8 pins
- Insulation displacment wire termination
- Plastic housing
General data
| Customs tariff number | 8536694020 |
| Weight | 1100 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | Ethernet |
| Connector A | Male, RJ45, Straight |
| Number of contacts | 8 |
| Connection mode | Insulation displacement terminal |
| Housing material | Metal |
| Core cross-section/Clamping ability | 24 mm² |

