Product LOCK-M16
Power Accessory
Lokfast guard
M16 powerfast straight
Ident. no.: A9507- M16 powerfast lokfast

General data
| EAN | 4047101375107 |
| Customs tariff number | 3917390050 |
| Country of origin | US |
| Weight | 9.99 g |
Technical Data
| Accessory type | Lokfast guard |
| Device type | M16 versafast |
| Connector A | , M16 × 0.75 |

