Product CONNECTOR,PDP,D9S,VIPA
PROFIBUS-DP Field Wireable
Ident. no.: A9524- Right angle Male D9S/D-sub Field Wireable
- 9 pins
- Insulation displacement termination
- Metal housing
- Shielded
General data
| Customs tariff number | 8538908180 |
| Country of origin | TH |
| Weight | 94.19 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | PROFIBUS-DP |
| Connector A | Male, DB9, Right angle |
| Number of contacts | 9 |
| Connection mode | Insulation displacement terminal |
| Housing material | Metal |

