Product RSF RKF 44/DS/AUX
Power Accessory
Power disconnect switch
Ident. no.: A9669- Power disconnect switch
- 7/8″, Male, Receptacle, 4 pin
- 7/8″, Female, Receptacle, 4-pin
- M12, Male, Receptacle, 4-pin

General data
| EAN | 4047101690859 |
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 830.67 g |
Technical Data
| Accessory type | Power disconnect switch |
| Device type | 7/8″ minifast |
| Connector A | Male, 7/8″-16 UN |
| Connector B | Female, 7/8″-16 UN |

