Product FKSDX RJ45SF 86
Panel Feed-through Receptacle
Female Receptacle to Female Receptacle
Ident. no.: A9783- Straight Female M12 eurofast Receptacle
- Right Angle Female RJ45 Receptacle

General data
| EAN | 4047101434125 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 46 g |
Technical Data
| Application | Data |
| Connector A | Female, M12 × 1 |
| Number of contacts | 8 |
| Housing material/finish | Zinc, Nickel-plated |
| Mounting thread | M16 × 1.5 |
| Connector B | Female, RJ45, Right angle |
| Housing material/finish | Zinc, Nickel-plated |
| Mounting Thread B | M16 × 1.5 |
| Fieldbus Protocol | Ethernet |
| Voltage | 48 V |
| Current | 0.5 A |

