Product VAS 22-A-FS 5.3
Single-ended Cordset
Valve plug
Ident. no.: E7101-21- Female Valve plug form A (18mm) Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 33.14 g |
Technical Data
| Application | Signal |
| Connector A | Female, Valve form A (18mm), Right angle |
| Number of contacts | 3 |
| Coupling nut | Brass, Nickel-plated |
| Voltage | 220 V |
| Current | 3 A |
| Number of Conductors | 3 |
| Approvals | RoHS |

