Product 8FKS5.4P2/S120
Actuator and Sensor Junction Box
8 Port
Ident. no.: E8019685- M12 eurofast Junction Box
- 8 ports
- Side exit home run connector
- Plastic housing

General data
| Customs tariff number | 8536908530 |
| Weight | 484.33 g |
Technical Data
| Application | Signal |
| Number of ports | 8 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 1 |
| Homerun connector | Male, Mil-Spec, Side exit |
| Housing material | Plastic |

